ISO tie rod double acting cylinder, 160mm diameter, 125mm stroke

Izdelek: RA/8160/M/125
  • Conforms to ISO 15552, ISO 6431, VDMA 24562 and NFE 49-003-1
  • High performance, ruggedness and reliability
  • Extensive range of mountings
Medium:Compressed Air
Port size:G3/4
Operation:Double acting
Operating pressure:1 ... 16 bar
Operating temperature:-10 ... 80 °C
Cylinder diameter:160 mm

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G3/4
Operation:Double acting
Operating pressure:1 ... 16 bar
Operating temperature:-10 ... 80 °C
Cylinder diameter:160 mm
Piston rod diameter:40 mm
Stroke length:125 mm
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Theoretical force:12064 N
Material - Elastomers:Nitrile rubber;Polyurethane
Material - Piston head seals:Polyurethane;Nitrile rubber
Material - Piston rod:Stainless steel (Martensitic) (1.4021)
Products - REACH:Available on request
Products - RoHS Compliant:Available on request
Products - WEEE:NonWEEE
Products - eClass 11:51010101
Products - HS Code (Customs):84123100
Products - HTS Code (Harmonised Tariff Schedule):8412310000
Classification - UNSPSC code:27131701
Products - US Export Control Classification Number (ECCN):EAR99
Products - Product - Height:183.5
Products - Product - Length:457.0
Products - Product - Width:183.5
Products - Product - Weight:17.65
Products - Unit of Measure:EA
Products - Shelf Life:10 years
Country of Origin:Germany
Range:RA/8000/M

Accessories

Service Kits

Switches

M/50 magnetically operated reed switch, 5 m cable

Izdelek:M/50/LSU/5V
Operation:Reed Normally Open
Standard:EN 60529;EN 60947-5-2
Voltage:10 … 170Vac/dc;10 … 240Vac/dc

Mountings

Wide hinge style SW

Izdelek:M/P19679
Cylinder diameter:160 mm

Narrow hinge style SS

Izdelek:M/P19938
Cylinder diameter:160 mm

Swivel hinge style US

Izdelek:M/P71356
Cylinder diameter:160 mm

H - Trunnion Mounting 160mm bore

Izdelek:QM/8160/28
Cylinder diameter:160 mm

UR - Universal Rear Eye Mounting 160mm bore

Izdelek:QM/8160/33
Cylinder diameter:160 mm