Valj z vezno cevjo za bat ISO/VDMA za odprtino cevi 200 mm in hodom bata 50 mm

Izdelek: RA/8200/M/50
  • Conforms to ISO 15552, ISO 6431, VDMA 24562 and NFE 49-003-1
  • High performance, ruggedness and reliability
  • Extensive range of mountings
Medium:Compressed Air
Port size:G3/4
Operation:Double acting
Operating pressure:1 ... 16 bar
Operating temperature:-10 ... 80 °C
Cylinder diameter:200 mm

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G3/4
Operation:Double acting
Operating pressure:1 ... 16 bar
Operating temperature:-10 ... 80 °C
Cylinder diameter:200 mm
Piston rod diameter:40 mm
Stroke length:50 mm
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Theoretical force:18840 N
Material - Elastomers:Nitrile rubber;Polyurethane
Material - Piston head seals:Polyurethane;Nitrile rubber
Material - Piston rod:Stainless steel (Martensitic) (1.4021)
Range:RA/8000/M

Accessories

Service Kits

Switches

M/50 magnetically operated reed switch, 5 m cable

Izdelek:M/50/LSU/5V
Operation:Reed Normally Open
Standard:EN 60529;EN 60947-5-2
Voltage:10 … 170Vac/dc;10 … 240Vac/dc

Mountings

Wide hinge style SW

Izdelek:M/P19683
Cylinder diameter:200 mm

Narrow hinge style SS

Izdelek:M/P19939
Cylinder diameter:200 mm

Swivel hinge style US

Izdelek:M/P71357
Cylinder diameter:200 mm

C - Foot Mounting 200mm bore

Izdelek:QM/8200/21
Cylinder diameter:200 mm

BG - Front / Rear Flange Mounting 200mm bore

Izdelek:QM/8200/22
Cylinder diameter:200 mm

D - Rear Clevis Mounting 200mm bore

Izdelek:QM/8200/23
Cylinder diameter:200 mm

R - Rear Eye Mounting 200mm bore

Izdelek:QM/8200/27
Cylinder diameter:200 mm

H - Trunnion Mounting 200mm bore

Izdelek:QM/8200/28
Cylinder diameter:200 mm

UR - Universal Rear Eye Mounting 200mm bore

Izdelek:QM/8200/33
Cylinder diameter:200 mm