Valj z vezno cevjo za bat ISO/VDMA za odprtino cevi 250 mm in hodom bata 200 mm

Izdelek: RA/8250/M/200
  • Conforms to ISO 15552, ISO 6431, VDMA 24562 and NFE 49-003-1
  • High performance, ruggedness and reliability
  • Extensive range of mountings
Medium:Compressed Air
Port size:G1
Operation:Double acting
Operating pressure:1 ... 10 bar
Operating temperature:-10 ... 80 °C
Cylinder diameter:250 mm

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1
Operation:Double acting
Operating pressure:1 ... 10 bar
Operating temperature:-10 ... 80 °C
Cylinder diameter:250 mm
Piston rod diameter:50 mm
Stroke length:200 mm
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Theoretical force:29436 N
Material - Elastomers:Nitrile rubber;Polyurethane
Material - Piston head seals:Polyurethane;Nitrile rubber
Material - Piston rod:Stainless steel (Martensitic) (1.4021)
Range:RA/8000/M

Accessories

Service Kits

Switches

QM/32 magnetically operated reed switch, 5 m cable

Izdelek:QM/32/5
Operation:Reed Normally Open
Voltage:10 … 240Vac/dc

Mountings

Wide hinge style SW

Izdelek:M/P19446
Cylinder diameter:250 mm

Switch mounting brackets

Izdelek:QM/31/250/22
Cylinder diameter:250 mm

C - Foot Mounting 250mm bore

Izdelek:QM/8250/21
Cylinder diameter:250 mm

BG - Front / Rear Flange Mounting 250mm bore

Izdelek:QM/8250/22
Cylinder diameter:250 mm

D - Rear Clevis Mounting 250mm bore

Izdelek:QM/8250/23
Cylinder diameter:250 mm

F - Piston Rod Clevis Mounting 250mm bore

Izdelek:QM/8250/25
Cylinder diameter:250 mm

H - Trunnion Mounting 250mm bore

Izdelek:QM/8250/28
Cylinder diameter:250 mm

UR - Universal Rear Eye Mounting 250mm bore

Izdelek:QM/8250/33
Cylinder diameter:250 mm