ISO roundline single acting cylinder, 16mm diameter, 25mm stroke

Izdelek: RM/28016/M/25
  • Magnetic piston as standard
  • Generally conforms to ISO 6432
  • High strength, double crimped end cap design
  • Corrosion resistant
  • Nose mounting nut and piston rod locknut as standard
Medium:Compressed Air
Port size:M5
Operation:Single acting
Operating pressure:2 ... 10 bar
Operating temperature:-10 ... 80 °C
Cylinder diameter:16 mm

Get a similar product sooner

roundline20single20acting20cylinder2c2016mm20diameter2c2025mm20stroke

Izdelek:RT/57316/M/25
Cylinder diameter:16 mm
Stroke length:25 mm
Operation:Single acting
Port size:M5

Technical Details

AttributeValue
Medium:Compressed Air
Port size:M5
Operation:Single acting
Operating pressure:2 ... 10 bar
Operating temperature:-10 ... 80 °C
Cylinder diameter:16 mm
Piston rod diameter:6 mm
Stroke length:25 mm
Standard:ISO 6432
Sprung in or Sprung out:Sprung in
Return force of spring:11 N
Theoretical force:102 N
Material - Buffer:Polyurethane
Material - Piston rod:Stainless steel (Austenitic)
Material - Seals:Nitrile rubber
Range:RM/28000/M

Accessories

Fittings

Straight adaptor - male/parallel

Izdelek:C02250405
Thread:M5
O/D Tube:4 mm
Shape:Straight

90° Swivel Elbow Adaptor

Izdelek:C02470405
Thread:M5
O/D Tube:4 mm
Shape:Elbow

Switches

M/50 magnetically operated reed switch, 5 m cable

Izdelek:M/50/LSU/5V
Operation:Reed Normally Open
Standard:EN 60529;EN 60947-5-2
Voltage:10 … 170Vac/dc;10 … 240Vac/dc

Switch mounting brackets

Izdelek:QM/33/016/22
Cylinder diameter:16 mm