Roundline double acting cylinder, 50mm diameter, 450mm stroke

Izdelek: RM/55451/M/450
  • Clean line design
  • Low friction, long life seals
  • Standard magnetic piston for full control system versatility
  • Non-lube operation
Medium:Compressed Air
Port size:G1/4
Operation:Double acting
Operating pressure:1 ... 10 bar
Operating temperature:-20 ... 80 °C
Cylinder diameter:50 mm

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/4
Operation:Double acting
Operating pressure:1 ... 10 bar
Operating temperature:-20 ... 80 °C
Cylinder diameter:50 mm
Piston rod diameter:20 mm
Stroke length:450 mm
Theoretical force:482 N
Material - Piston rod:Stainless steel (Martensitic)
Material - Seals:Polyurethane
Range:RM/55401/M

Accessories

Fittings

Straight adaptor - male/parallel

Izdelek:C02250618
Thread:G1/8
O/D Tube:6 mm
Shape:Straight

90° Swivel Elbow Adaptor

Izdelek:C02470618
Thread:G1/8
O/D Tube:6 mm
Shape:Elbow

Switches

M/50 magnetically operated reed switch, 5 m cable

Izdelek:M/50/LSU/5V
Operation:Reed Normally Open
Standard:EN 60529;EN 60947-5-2
Voltage:10 … 170Vac/dc;10 … 240Vac/dc