ISO roundline double acting cylinder, 16mm diameter, 125mm stroke

Izdelek: RM/8016/M/125
  • Magnetic piston as standard
  • Conforms to ISO 6432
  • High strength, double crimped end cap design
  • Corrosion resistant
  • Buffer or adjustable cushioning
  • Nose mounting nut and piston rod locknut as standard
Medium:Compressed Air
Port size:M5
Operation:Double acting
Operating pressure:1 ... 10 bar
Operating temperature:-10 ... 80 °C
Cylinder diameter:16 mm

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Port size:M5
Operation:Double acting
Operating pressure:1 ... 10 bar
Operating temperature:-10 ... 80 °C
Cylinder diameter:16 mm
Piston rod diameter:6 mm
Stroke length:125 mm
Standard:ISO 6432
Theoretical force:120 N
Material - Buffer:Polyurethane
Material - Piston rod:Stainless steel (Austenitic)
Material - Seals:Nitrile rubber
Products - REACH:Available on request
Products - RoHS Compliant:Available on request
Products - WEEE:NonWEEE
Products - eClass 11:51010102
Products - HS Code (Customs):84123100
Products - HTS Code (Harmonised Tariff Schedule):8412310000
Classification - UNSPSC code:27131701
Products - US Export Control Classification Number (ECCN):EAR99
Products - Product - Diameter:21.0
Products - Product - Length:230.0
Products - Product - Weight:0.13
Products - Unit of Measure:EA
Products - Shelf Life:10 years
Country of Origin:Czech Republic
Range:RM/8000/M

Accessories

Fittings

Straight adaptor - male/parallel

Izdelek:C02250405
Thread:M5
O/D Tube:4 mm
Shape:Straight

90° Swivel Elbow Adaptor

Izdelek:C02470405
Thread:M5
O/D Tube:4 mm
Shape:Elbow

Banjo Flow Control (out) - parallel

Izdelek:C0K510405
Thread:M5
O/D Tube:4 mm
Shape:Banjo

Switches

M/50 magnetically operated reed switch, 5 m cable

Izdelek:M/50/LSU/5V
Operation:Reed Normally Open
Standard:EN 60529;EN 60947-5-2
Voltage:10 … 170Vac/dc;10 … 240Vac/dc

Switch mounting brackets

Izdelek:QM/33/016/22
Cylinder diameter:16 mm