Compact single acting cylinder, 20mm diameter, 20mm stroke

Izdelek: RM/91020/M/20
  • One third the basic length of a corresponding ISO/VDMA model
  • Low friction, long life seal design
  • Fully non-corrodible specification
  • Standard magnetic piston
Medium:Compressed Air
Port size:M5
Operation:Single acting
Operating pressure:2 ... 10 bar
Operating temperature:-5 ... 80 °C
Cylinder diameter:20 mm

Technical Details

AttributeValue
Medium:Compressed Air
Port size:M5
Operation:Single acting
Operating pressure:2 ... 10 bar
Operating temperature:-5 ... 80 °C
Cylinder diameter:20 mm
Piston rod diameter:10 mm
Stroke length:20 mm
Sprung in or Sprung out:Sprung in
Theoretical force:161 N
Material - Elastomers:Nitrile rubber;Polyurethane
Material - Piston rod:Stainless steel (Austenitic)
Material - Seals:Nitrile rubber;Polyurethane
Range:RM/91000/M