RM/900 tie rod double acting cylinder, 14" diameter, 900mm stroke

Izdelek: RM/9140/900
  • Large range of bore sizes – ideal for a wide variety of industrial applications
  • Long established design – proven ruggedness and reliability
  • Extensive choice of mountings
  • Adjustable cushioning
Medium:Compressed Air
Port size:G1
Operation:Double acting
Operating pressure:2 ... 10 bar
Operating temperature:-20 ... 80 °C
Stroke length:900 mm

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1
Operation:Double acting
Operating pressure:2 ... 10 bar
Operating temperature:-20 ... 80 °C
Stroke length:900 mm
Cylinder diameter:14"
Theoretical force:58192 N
Material - Bearings:Aluminium;Brass
Material - Elastomers:Nitrile rubber
Material - Piston:Aluminium
Material - Piston rod:Stainless steel (Martensitic)
Range:RM/900
Series:Martonair

Accessories

Service Kits

Service kits for RM/900

Izdelek:QM/9140/00
Cylinder diameter:14"