RM/900 tie rod double acting cylinder, 1-3/4" diameter, 250mm stroke

Izdelek: RM/9175/M/250
  • Large range of bore sizes – ideal for a wide variety of industrial applications
  • Long established design – proven ruggedness and reliability
  • Extensive choice of mountings
  • Adjustable cushioning
Medium:Compressed Air
Port size:G1/4
Operation:Double acting
Operating pressure:2 ... 10 bar
Operating temperature:-20 ... 80 °C
Piston rod diameter:16 mm

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/4
Operation:Double acting
Operating pressure:2 ... 10 bar
Operating temperature:-20 ... 80 °C
Piston rod diameter:16 mm
Stroke length:250 mm
Cylinder diameter:1-3/4"
Theoretical force:812 N
Material - Bearings:Aluminium;Brass
Material - Elastomers:Nitrile rubber
Material - Piston:Aluminium
Material - Piston rod:Stainless steel (Martensitic)
Range:RM/900
Series:Martonair

Accessories

Service Kits

Service kits for RM/900

Izdelek:QM/9175/00
Cylinder diameter:1-3/4"