Compact double acting cylinder, 25mm diameter, 5mm stroke

Izdelek: RM/92025/N4/5
  • One third the basic length of a corresponding ISO/VDMA model
  • Low friction, long life seal design
  • Fully non-corrodible specification
  • Standard magnetic piston for full control system versatility
Medium:Compressed Air
Port size:M5
Operation:Double acting
Operating pressure:1 ... 10 bar
Operating temperature:-5 ... 80 °C
Cylinder diameter:25 mm

Get a similar product sooner

compact20double20acting20cylinder2c2025mm20diameter2c205mm20stroke

Izdelek:RM/92025/M/5
Cylinder diameter:25 mm
Stroke length:5 mm
Operation:Double acting
Port size:M5

iso20compact20double20acting20cylinder2c2025mm20diameter2c205mm20stroke

Izdelek:RA/192025/MX/5
Cylinder diameter:25 mm
Stroke length:5 mm
Operation:Double acting
Port size:M5

Technical Details

AttributeValue
Medium:Compressed Air
Port size:M5
Operation:Double acting
Operating pressure:1 ... 10 bar
Operating temperature:-5 ... 80 °C
Cylinder diameter:25 mm
Piston rod diameter:12 mm
Stroke length:5 mm
Theoretical force:227 N
Guiding System:Internal
Material - Piston rod:Stainless steel (Austenitic)
Material - Seals:Polyurethane
Range:RM/92000/M