Compact double acting cylinder, 40mm diameter, 10mm stroke

Izdelek: RM/92040/JM/10
  • One third the basic length of a corresponding ISO/VDMA model
  • Low friction, long life seal design
  • Fully non-corrodible specification
  • Standard magnetic piston for full control system versatility
Medium:Compressed Air
Port size:G1/8
Operation:Double acting
Operating pressure:1 ... 10 bar
Operating temperature:-5 ... 80 °C
Cylinder diameter:40 mm

Get a similar product sooner

compact20double20acting20cylinder2c2040mm20diameter2c2010mm20stroke

Izdelek:RM/92040/M/10
Cylinder diameter:40 mm
Stroke length:10 mm
Operation:Double acting
Port size:G1/8

iso20compact20double20acting20cylinder2c2040mm20diameter2c2010mm20stroke

Izdelek:RA/192040/MX/10
Cylinder diameter:40 mm
Stroke length:10 mm
Operation:Double acting
Port size:G1/8

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/8
Operation:Double acting
Operating pressure:1 ... 10 bar
Operating temperature:-5 ... 80 °C
Cylinder diameter:40 mm
Piston rod diameter:16 mm
Stroke length:10 mm
Theoretical force:633 N
Material - Piston rod:Stainless steel (Austenitic)
Material - Seals:Polyurethane
Range:RM/92000/M