Compact double acting cylinder, 63mm diameter, 10mm stroke

Izdelek: RM/92063/M/10
  • One third the basic length of a corresponding ISO/VDMA model
  • Low friction, long life seal design
  • Fully non-corrodible specification
  • Standard magnetic piston for full control system versatility
Medium:Compressed Air
Port size:G1/4
Operation:Double acting
Operating pressure:1 ... 10 bar
Operating temperature:-5 ... 80 °C
Cylinder diameter:63 mm

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/4
Operation:Double acting
Operating pressure:1 ... 10 bar
Operating temperature:-5 ... 80 °C
Cylinder diameter:63 mm
Piston rod diameter:20 mm
Stroke length:10 mm
Theoretical force:1682 N
Material - Piston rod:Stainless steel (Martensitic)
Material - Seals:Polyurethane
Products - REACH:Available on request
Products - RoHS Compliant:Available on request
Products - WEEE:NonWEEE
Products - eClass 11:51010103
Products - HS Code (Customs):84123100
Products - HTS Code (Harmonised Tariff Schedule):8412310000
Classification - UNSPSC code:27131701
Products - US Export Control Classification Number (ECCN):EAR99
Products - Product - Height:88.0
Products - Product - Length:60.5
Products - Product - Width:80.0
Products - Product - Weight:1.34
Products - Unit of Measure:EA
Products - Shelf Life:10 years
Country of Origin:Czech Republic
Range:RM/92000/M

Accessories

Fittings

Straight adaptor - male/parallel

Izdelek:C02250628
Thread:G1/4
O/D Tube:6 mm
Shape:Straight

90° Swivel Elbow Adaptor

Izdelek:C02470628
Thread:G1/4
O/D Tube:6 mm
Shape:Elbow

Banjo Flow Control (out) - parallel

Izdelek:C0K510628
Thread:G1/4
O/D Tube:6 mm
Shape:Banjo

Service Kits

Service kits for RM/92000

Izdelek:QM/92063/00
Cylinder diameter:63 mm

Switches

M/50 magnetically operated reed switch, 5 m cable

Izdelek:M/50/LSU/5V
Operation:Reed Normally Open
Standard:EN 60529;EN 60947-5-2
Voltage:10 … 170Vac/dc;10 … 240Vac/dc

Tubing

Tube cutter

Izdelek:M/3314
Colour:Red

Nylon tubing

Izdelek:PA2-0006025C
Standard:DIN 74324
O/D Tube:6 mm
Length:25 m

Nylon tubing

Izdelek:PA2-0006100
Standard:DIN 74324
O/D Tube:6 mm
Length:100 m

Valves

Inline Valves - Solenoid

Izdelek:V60A511A-A313J
Operation:5/2
Actuation:Sol/Sol
Port size:G1/8

Inline Valves - Solenoid

Izdelek:V60A517A-A313J
Operation:5/2
Actuation:Sol/Spring
Port size:G1/8