Compact double acting cylinder, 63mm diameter, 30mm stroke

Izdelek: RM/92063/N2/30
  • One third the basic length of a corresponding ISO/VDMA model
  • Low friction, long life seal design
  • Fully non-corrodible specification
  • Standard magnetic piston for full control system versatility
Medium:Compressed Air
Port size:G1/4
Operation:Double acting
Operating pressure:1 ... 10 bar
Operating temperature:-5 ... 80 °C
Cylinder diameter:63 mm

Get a similar product sooner

iso20compact20double20acting20cylinder2c2063mm20diameter2c2030mm20stroke

Izdelek:RA/192063/M/30
Cylinder diameter:63 mm
Stroke length:30 mm
Operation:Double acting
Port size:G1/8

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/4
Operation:Double acting
Operating pressure:1 ... 10 bar
Operating temperature:-5 ... 80 °C
Cylinder diameter:63 mm
Piston rod diameter:20 mm
Stroke length:30 mm
Theoretical force:1682 N
Material - Piston rod:Stainless steel (Martensitic)
Material - Seals:Polyurethane
Range:RM/92000/M