Compact double acting cylinder, 100mm diameter, 35mm stroke

Izdelek: RM/92100/M/35
  • One third the basic length of a corresponding ISO/VDMA model
  • Low friction, long life seal design
  • Fully non-corrodible specification
  • Standard magnetic piston for full control system versatility
Medium:Compressed Air
Port size:G1/4
Operation:Double acting
Operating pressure:1 ... 10 bar
Operating temperature:-5 ... 80 °C
Cylinder diameter:100 mm

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/4
Operation:Double acting
Operating pressure:1 ... 10 bar
Operating temperature:-5 ... 80 °C
Cylinder diameter:100 mm
Piston rod diameter:25 mm
Stroke length:35 mm
Theoretical force:4418 N
Material - Piston rod:Stainless steel (Martensitic)
Material - Seals:Polyurethane
Range:RM/92000/M