|
Medium: | Compressed Air |
---|
Port size: | M5 |
---|
Operation: | Single acting |
---|
Operating pressure: | 2 ... 10 bar |
---|
Operating temperature: | -5 ... 80 °C |
---|
Cylinder diameter: | 25 mm |
---|
Piston rod diameter: | 12 mm |
---|
Stroke length: | 40 mm |
---|
Sprung in or Sprung out: | Sprung out |
---|
Theoretical force: | 264 N |
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
Range: | RM/93000/M |
---|