Compact single acting cylinder, 50mm diameter, 25mm stroke

Izdelek: RM/93050/M/25
  • One third the basic length of a corresponding ISO/VDMA model
  • Low friction, long life seal design
  • Fully non-corrodible specification
  • Standard magnetic piston
Medium:Compressed Air
Port size:G1/8
Operation:Single acting
Operating pressure:2 ... 10 bar
Operating temperature:-5 ... 80 °C
Cylinder diameter:50 mm

Get a similar product sooner

compact20single20acting20cylinder2c2050mm20diameter2c2025mm20stroke

Izdelek:RM/91050/M/25
Cylinder diameter:50 mm
Stroke length:25 mm
Operation:Single acting
Port size:G1/8

clamping20single20acting20cylinder2c2050mm20diameter2c2025mm20stroke

Izdelek:M/50150/25
Cylinder diameter:50 mm
Stroke length:25 mm
Operation:Single acting
Port size:G1/4

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/8
Operation:Single acting
Operating pressure:2 ... 10 bar
Operating temperature:-5 ... 80 °C
Cylinder diameter:50 mm
Piston rod diameter:20 mm
Stroke length:25 mm
Sprung in or Sprung out:Sprung out
Theoretical force:1094 N
Material - Elastomers:Nitrile rubber;Polyurethane
Material - Piston rod:Stainless steel (Martensitic)
Material - Seals:Nitrile rubber;Polyurethane
Range:RM/93000/M