Roundline single acting cylinder, 8mm diameter, 25mm stroke

Izdelek: RT/57108/MC/25
  • Saves 20% space over the basic length of a corresponding ISO/VDMA cylinder
  • Low friction, long life seals
  • High strength, double crimped end cap design
  • Standard magnetic piston for full control system versatility
Medium:Compressed Air
Port size:M3
Operation:Single acting
Operating pressure:3 ... 10 bar
Operating temperature:-10 ... 80 °C
Cylinder diameter:8 mm

Technical Details

AttributeValue
Medium:Compressed Air
Port size:M3
Operation:Single acting
Operating pressure:3 ... 10 bar
Operating temperature:-10 ... 80 °C
Cylinder diameter:8 mm
Piston rod diameter:3 mm
Stroke length:25 mm
Sprung in or Sprung out:Sprung in
Theoretical force:23 N
Material - Piston rod:Stainless steel
Range:RT/57100/M