Roundline single acting cylinder, 20mm diameter, 50mm stroke

Izdelek: RT/57120/M/50
  • Saves 20% space over the basic length of a corresponding ISO/VDMA cylinder
  • Low friction, long life seals
  • High strength, double crimped end cap design
  • Standard magnetic piston for full control system versatility
Medium:Compressed Air
Port size:Rc1/8
Operation:Single acting
Operating pressure:2 ... 10 bar
Operating temperature:-10 ... 80 °C
Cylinder diameter:20 mm

Technical Details

AttributeValue
Medium:Compressed Air
Port size:Rc1/8
Operation:Single acting
Operating pressure:2 ... 10 bar
Operating temperature:-10 ... 80 °C
Cylinder diameter:20 mm
Piston rod diameter:8 mm
Stroke length:50 mm
Sprung in or Sprung out:Sprung in
Return force of spring:15 N
Theoretical force:161 N
Material - Piston rod:Stainless steel (Austenitic)
Range:RT/57100/M

Accessories

Fittings

Straight adaptor - male/taper

Izdelek:C01250618
Thread:R1/8
O/D Tube:6 mm
Shape:Straight

90° Swivel Elbow Adaptor

Izdelek:C01470618
Thread:R1/8
O/D Tube:6 mm
Shape:Elbow

Banjo Flow Control (in) - taper

Izdelek:C0SA00618
Thread:R1/8
O/D Tube:6 mm
Shape:Banjo

Switches

M/50 magnetically operated reed switch, 5 m cable

Izdelek:M/50/LSU/5V
Operation:Reed Normally Open
Standard:EN 60529;EN 60947-5-2
Voltage:10 … 170Vac/dc;10 … 240Vac/dc

Switch mounting brackets

Izdelek:QM/33/020/22
Cylinder diameter:20 mm

Switch mounting brackets

Izdelek:QM/33/025/23
Cylinder diameter:25 mm

Mountings

Nose nut style N

Izdelek:M/P13834
Thread:M16x1.5

Foot mounting style C

Izdelek:M/P19389
Cylinder diameter:20 mm

AK - Piston Rod Swivel Mounting 20mm bore

Izdelek:QM/8020/38
Cylinder diameter:20 mm