Roundline double acting cylinder, 8mm diameter, 25mm stroke

Izdelek: RT/57208/MC/25
  • Saves 20% space over the basic length of a corresponding ISO/VDMA cylinder
  • Low friction, long life seals
  • High strength, double crimped end cap design
  • Standard magnetic piston for full control system versatility
Medium:Compressed Air
Port size:M3
Operation:Double acting
Operating pressure:1 ... 10 bar
Operating temperature:-10 ... 80 °C
Cylinder diameter:8 mm

Get a similar product sooner

roundline20double20acting20cylinder2c208mm20diameter2c2025mm20stroke

Izdelek:RT/57208/MF/25
Cylinder diameter:8 mm
Stroke length:25 mm
Operation:Double acting
Port size:M3

Technical Details

AttributeValue
Medium:Compressed Air
Port size:M3
Operation:Double acting
Operating pressure:1 ... 10 bar
Operating temperature:-10 ... 80 °C
Cylinder diameter:8 mm
Piston rod diameter:3 mm
Stroke length:25 mm
Theoretical force:26 N
Material - Piston rod:Stainless steel (Austenitic)
Range:RT/57200/M