Roundline double acting cylinder, 10mm diameter, 10mm stroke

Izdelek: RT/57210/MC/10
  • Saves 20% space over the basic length of a corresponding ISO/VDMA cylinder
  • Low friction, long life seals
  • High strength, double crimped end cap design
  • Standard magnetic piston for full control system versatility
Medium:Compressed Air
Port size:M5
Operation:Double acting
Operating pressure:1 ... 10 bar
Operating temperature:-10 ... 80 °C
Cylinder diameter:10 mm

Get a similar product sooner

iso20roundline20double20acting20cylinder2c2010mm20diameter2c2010mm20stroke

Izdelek:RM/8010/M/10
Cylinder diameter:10 mm
Stroke length:10 mm
Operation:Double acting
Port size:M5

roundline20double20acting20cylinder2c2010mm20diameter2c2010mm20stroke

Izdelek:RT/57210/M/10
Cylinder diameter:10 mm
Stroke length:10 mm
Operation:Double acting
Port size:M5

Technical Details

AttributeValue
Medium:Compressed Air
Port size:M5
Operation:Double acting
Operating pressure:1 ... 10 bar
Operating temperature:-10 ... 80 °C
Cylinder diameter:10 mm
Piston rod diameter:4 mm
Stroke length:10 mm
Theoretical force:40 N
Material - Piston rod:Stainless steel (Austenitic)
Range:RT/57200/M