Roundline double acting cylinder, 16mm diameter, 160mm stroke

Izdelek: RT/57216/MC/160
  • Saves 20% space over the basic length of a corresponding ISO/VDMA cylinder
  • Low friction, long life seals
  • High strength, double crimped end cap design
  • Standard magnetic piston for full control system versatility
Medium:Compressed Air
Port size:M5
Operation:Double acting
Operating pressure:1 ... 10 bar
Operating temperature:-10 ... 80 °C
Cylinder diameter:16 mm

Get a similar product sooner

roundline20double20acting20cylinder2c2016mm20diameter2c20160mm20stroke

Izdelek:RT/57216/M/160
Cylinder diameter:16 mm
Stroke length:160 mm
Operation:Double acting
Port size:M5

iso20roundline20double20acting20cylinder2c2016mm20diameter2c20160mm20stroke

Izdelek:RM/8016/M/160
Cylinder diameter:16 mm
Stroke length:160 mm
Operation:Double acting
Port size:M5

Technical Details

AttributeValue
Medium:Compressed Air
Port size:M5
Operation:Double acting
Operating pressure:1 ... 10 bar
Operating temperature:-10 ... 80 °C
Cylinder diameter:16 mm
Piston rod diameter:6 mm
Stroke length:160 mm
Theoretical force:103 N
Material - Piston rod:Stainless steel (Austenitic)
Range:RT/57200/M