Roundline double acting cylinder, 20mm diameter, 80mm stroke

Izdelek: RT/57220/MC/80
  • Saves 20% space over the basic length of a corresponding ISO/VDMA cylinder
  • Low friction, long life seals
  • High strength, double crimped end cap design
  • Standard magnetic piston for full control system versatility
Medium:Compressed Air
Port size:Rc1/8
Operation:Double acting
Operating pressure:1 ... 10 bar
Operating temperature:-10 ... 80 °C
Cylinder diameter:20 mm

Get a similar product sooner

iso20roundline20double20acting20cylinder2c2020mm20diameter2c2080mm20stroke

Izdelek:RM/8020/M/80
Cylinder diameter:20 mm
Stroke length:80 mm
Operation:Double acting
Port size:G1/8

iso20roundline20double20acting20cylinder2c2020mm20diameter2c2080mm20stroke

Izdelek:RM/8021/M/80
Cylinder diameter:20 mm
Stroke length:80 mm
Operation:Double acting
Port size:G1/8

roundline20double20acting20cylinder2c2020mm20diameter2c2080mm20stroke

Izdelek:RT/57220/M/80
Cylinder diameter:20 mm
Stroke length:80 mm
Operation:Double acting
Port size:Rc1/8

Technical Details

AttributeValue
Medium:Compressed Air
Port size:Rc1/8
Operation:Double acting
Operating pressure:1 ... 10 bar
Operating temperature:-10 ... 80 °C
Cylinder diameter:20 mm
Piston rod diameter:8 mm
Stroke length:80 mm
Theoretical force:158 N
Material - Piston rod:Stainless steel (Martensitic)
Range:RT/57200/M

Accessories

Fittings

90° Swivel Elbow Adaptor

Izdelek:C01470618
Thread:R1/8
O/D Tube:6 mm
Shape:Elbow

Straight adaptor - male/parallel

Izdelek:C02250618
Thread:G1/8
O/D Tube:6 mm
Shape:Straight

Banjo Flow Control (out) - Taper

Izdelek:C0TA00618
Thread:R1/8
O/D Tube:6 mm
Shape:Banjo

Switches

M/50 magnetically operated reed switch, 5 m cable

Izdelek:M/50/LSU/5V
Operation:Reed Normally Open
Standard:EN 60529;EN 60947-5-2
Voltage:10 … 170Vac/dc;10 … 240Vac/dc

Mountings

Nose nut style N

Izdelek:M/P13834
Thread:M16x1.5

Foot mounting style C

Izdelek:M/P19389
Cylinder diameter:20 mm

AK - Piston Rod Swivel Mounting 20mm bore

Izdelek:QM/8020/38
Cylinder diameter:20 mm