Roundline double acting cylinder, 40mm diameter, 35mm stroke

Izdelek: RT/57240/JM/35
  • Saves 20% space over the basic length of a corresponding ISO/VDMA cylinder
  • Low friction, long life seals
  • High strength, double crimped end cap design
  • Standard magnetic piston for full control system versatility
Medium:Compressed Air
Port size:Rc1/8
Operation:Double acting
Operating pressure:1 ... 10 bar
Operating temperature:-10 ... 80 °C
Cylinder diameter:40 mm

Technical Details

AttributeValue
Medium:Compressed Air
Port size:Rc1/8
Operation:Double acting
Operating pressure:1 ... 10 bar
Operating temperature:-10 ... 80 °C
Cylinder diameter:40 mm
Piston rod diameter:14 mm
Stroke length:35 mm
Theoretical force:661 N
Material - Piston rod:Stainless steel (Martensitic)
Range:RT/57200/M