Roundline double acting cylinder, 50mm diameter, 60mm stroke

Izdelek: RT/57250/M/60
  • Saves 20% space over the basic length of a corresponding ISO/VDMA cylinder
  • Low friction, long life seals
  • High strength, double crimped end cap design
  • Standard magnetic piston for full control system versatility
Medium:Compressed Air
Port size:Rc1/4
Operation:Double acting
Operating pressure:1 ... 10 bar
Operating temperature:-10 ... 80 °C
Cylinder diameter:50 mm

Technical Details

AttributeValue
Medium:Compressed Air
Port size:Rc1/4
Operation:Double acting
Operating pressure:1 ... 10 bar
Operating temperature:-10 ... 80 °C
Cylinder diameter:50 mm
Piston rod diameter:16 mm
Stroke length:60 mm
Theoretical force:1057 N
Material - Piston rod:Stainless steel (Martensitic)
Range:RT/57200/M