Roundline double acting cylinder, 63mm diameter, 220mm stroke

Izdelek: RT/57263/M/220
  • Saves 20% space over the basic length of a corresponding ISO/VDMA cylinder
  • Low friction, long life seals
  • High strength, double crimped end cap design
  • Standard magnetic piston for full control system versatility
Medium:Compressed Air
Port size:Rc1/4
Operation:Double acting
Operating pressure:1 ... 10 bar
Operating temperature:-10 ... 80 °C
Cylinder diameter:63 mm

Technical Details

AttributeValue
Medium:Compressed Air
Port size:Rc1/4
Operation:Double acting
Operating pressure:1 ... 10 bar
Operating temperature:-10 ... 80 °C
Cylinder diameter:63 mm
Piston rod diameter:20 mm
Stroke length:220 mm
Theoretical force:1680 N
Material - Piston rod:Stainless steel (Martensitic)
Range:RT/57200/M