Roundline single acting cylinder, 40mm diameter, 50mm stroke

Izdelek: RT/57340/M/50
  • Saves 20% space over the basic length of a corresponding ISO/VDMA cylinder
  • Low friction, long life seals
  • High strength, double crimped end cap design
  • Standard magnetic piston for full control system versatility
Medium:Compressed Air
Port size:Rc1/8
Operation:Single acting
Operating pressure:2 ... 10 bar
Operating temperature:-10 ... 80 °C
Cylinder diameter:40 mm

Get a similar product sooner

roundline20single20acting20cylinder2c2040mm20diameter2c2050mm20stroke

Izdelek:RT/57140/M/50
Cylinder diameter:40 mm
Stroke length:50 mm
Operation:Single acting
Port size:Rc1/8

Technical Details

AttributeValue
Medium:Compressed Air
Port size:Rc1/8
Operation:Single acting
Operating pressure:2 ... 10 bar
Operating temperature:-10 ... 80 °C
Cylinder diameter:40 mm
Piston rod diameter:14 mm
Stroke length:50 mm
Sprung in or Sprung out:Sprung out
Theoretical force:687 N
Range:RT/57300/M