Swivel tee adaptor, BSP taper

Izdelek: S01670628
  • Resistant to aggressive environments
  • Suitable for food and beverage applications
  • Very compact
  • Easy tube insertion and removal for rapid assembly of pneumatic circuits
  • Positive tube anchorage
  • Straight adaptors feature hex socket for use with a hex key
Medium:Compressed Air
Thread:R1/4
Shape:Tee
O/D Tube:6 mm
Operating pressure:-0.9 ... 15 bar
Operating temperature:-15 ... 225 °C

Technical Details

AttributeValue
Medium:Compressed Air
Thread:R1/4
Shape:Tee
O/D Tube:6 mm
Operating pressure:-0.9 ... 15 bar
Operating temperature:-15 ... 225 °C
Material - Body:Stainless steel (1.4404/316)
Series:Pneufit S

Accessories

Tubing

Nylon tubing

Izdelek:PA2-0006025C
Standard:DIN 74324
O/D Tube:6 mm
Length:25 m

Nylon tubing

Izdelek:PA2-0006100
Standard:DIN 74324
O/D Tube:6 mm
Length:100 m