Inline Valves - Manual/Mechanical

Izdelek: S/1340/8
  • Very rugged, heavy duty valves
  • Corrosion resistant
  • Adjustable lever operators, may be rotated at 90° intervals
  • Integral alternative ports
Medium:Compressed Air
Port size:G1/4
Operation:3/2
Actuation:Roller/Spring
Operating pressure:0.7 ... 10 bar
Operating temperature:-5 ... 75 °C

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/4
Operation:3/2
Actuation:Roller/Spring
Operating pressure:0.7 ... 10 bar
Operating temperature:-5 ... 75 °C
Mounting:Through holes in valve body
Range:S/1340
Series:Martonair

Accessories

Fittings

Straight adaptor - male/parallel

Izdelek:C02250828
Thread:G1/4
O/D Tube:8 mm
Shape:Straight

90° Swivel Elbow Adaptor

Izdelek:C02470828
Thread:G1/4
O/D Tube:8 mm
Shape:Elbow

Silencers

Tubing

Tube cutter

Izdelek:M/3314
Colour:Red

Nylon tubing

Izdelek:PA2-0008025C
Standard:DIN 74324
O/D Tube:8 mm
Length:25 m

Nylon tubing

Izdelek:PA2-0008100
Standard:DIN 74324
O/D Tube:8 mm
Length:100 m