Heavy Duty Non-Return Valves

Izdelek: S/523
  • Allows free flow in one direction only
  • Simple reliable design
  • High operating pressure and temperature
  • Spares kit available
Medium:Compressed Air
Port size:G3/4
Operating pressure:0.3 ... 16 bar
Operating temperature:-20 ... 80 °C
fluid_temperature_temperature_celsius_min_to_max_range:-20 ... 80 °C
Material - Body:Brass

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G3/4
Operating pressure:0.3 ... 16 bar
Operating temperature:-20 ... 80 °C
fluid_temperature_temperature_celsius_min_to_max_range:-20 ... 80 °C
Material - Body:Brass
Material - Elastomers:Nitrile rubber
Range:S/520 Series