Inline Valves - Manual/Mechanical

Izdelek: S/666/106
  • Long established and well-proven valves
  • Compact size
  • May also be used as 2/2 valves
Medium:Compressed Air
Port size:G1/8
Operation:3/2
Actuation:Variable Rod/Spring
Function:NC
Operating pressure:2 ... 10 bar

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/8
Operation:3/2
Actuation:Variable Rod/Spring
Function:NC
Operating pressure:2 ... 10 bar
Operating temperature:-20 ... 80 °C
Flow (to CETOP RP50P):Cv 0,18 S/667/40
Mounting:Through holes in valve body
Products - REACH:Available on request
Products - RoHS Compliant:Available on request
Products - WEEE:NonWEEE
Products - eClass 11:51030190
Products - HS Code (Customs):84812090
Products - HTS Code (Harmonised Tariff Schedule):8481200050
Classification - UNSPSC code:40141609
Products - US Export Control Classification Number (ECCN):EAR99
Products - Product - Height:19.0
Products - Product - Length:75.0
Products - Product - Width:34.0
Products - Unit of Measure:EA
Products - Shelf Life:10 years
Country of Origin:Czech Republic
Range:S/666
Series:Martonair

Accessories

Fittings

Straight adaptor - male/parallel

Izdelek:C02250618
Thread:G1/8
O/D Tube:6 mm
Shape:Straight

90° Swivel Elbow Adaptor

Izdelek:C02470618
Thread:G1/8
O/D Tube:6 mm
Shape:Elbow

Silencers

Tubing

Tube cutter

Izdelek:M/3314
Colour:Red

Nylon tubing

Izdelek:PA2-0006025C
Standard:DIN 74324
O/D Tube:6 mm
Length:25 m

Nylon tubing

Izdelek:PA2-0006100
Standard:DIN 74324
O/D Tube:6 mm
Length:100 m