3/2 Self-monitoring Safety Valve

Izdelek: SCVA201EF0B02400
  • Redundant valve assembly, pneumatic self- monitoring with integrated safety silencer
  • Ensures safe loading and venting
  • Requires no cyclical monitoring or evaluation system
  • A complete range in sizes - DN 8, 10, 20 and 32
  • With the appropriate application, performance level “e” (cat. 4) of DIN EN ISO 13849-1 is achieved for the safety function “Pressure building up from ‘1’ to ‘2’ and pressure dropping from ‘2’ to ‘3’ “- DGUV approval
Medium:Compressed Air
Port size:G3/4
Operation:3/2
Actuation:Sol/Spring
Function:NC
Voltage:24Vdc

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G3/4
Operation:3/2
Actuation:Sol/Spring
Function:NC
Voltage:24Vdc
Operating pressure:2 ... 10 bar
Operating temperature:-10 ... 60 °C
Protection class:IP65
Material - Body:Aluminium
Material - Seals:Polyurethane;NBR
Products - IP Rating:IP65
Products - REACH:Available on request
Products - RoHS Compliant:Available on request
Products - WEEE:WEEE
Products - eClass 11:51030601
Products - HS Code (Customs):84814010
Products - HTS Code (Harmonised Tariff Schedule):8481400093
Classification - UNSPSC code:40141604
Products - US Export Control Classification Number (ECCN):EAR99
Products - Product - Height:153.0
Products - Product - Length:263.0
Products - Product - Width:153.0
Products - Product - Weight:3.6
Products - Unit of Measure:EA
Products - B10 Value:1.0E7
Products - DIN-ISO 13849:CAT 4
Products - Shelf Life:10 years
Country of Origin:Germany
Range:SCVA

Accessories

Electrical plugs

Electrical plug with cable gland

Izdelek:0570275000000000
Voltage:250 VAC;300 VDC
Connector type:30mm Industrial standard

Switches

Electro-Mechanical Pressure Switch - Pneumatic

Izdelek:0881400000000000
Operation:Diaphragm
switching_pressure_difference_pressure_bar_min_to_max_range:0.4 ... 1.2 bar