ISO Star Valve - Solenoid

Izdelek: SXE9773-A50-00-19J
  • Specially coated glandless spool and sleeve for extremely long life
  • Low power solenoids and manual override as standard
  • Wide range of sub-bases and accessories
Medium:Compressed Air
Operation:5/3
Actuation:Sol/Sol
Function:COE
Voltage:220Vac
Operating pressure:2 ... 10 bar

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Operation:5/3
Actuation:Sol/Sol
Function:COE
Voltage:220Vac
Operating pressure:2 ... 10 bar
Operating temperature:-15 ... 80 °C
ISO size:ISO #1
Pilot:Internal
Protection class:IP65
Standard:ISO 5599-1;VDMA 24 345
Connector type:22mm Industrial standard
Solenoid power:5,0 Watt/VAC
Mounting:Sub-base
Material - Body:Diecast aluminium
Material - Nuts & screws:Zinc plated steel
Material - Seals:Nitrile rubber;Heat resistant seals
Material - Spool and sleeve:Anodised aluminium with special coating
Range:SXE
Series:ISO Star

Accessories

Electrical plugs

Electrical plug with cable gland

Izdelek:M/P19063
Voltage:250 VAC;300 VDC
Connector type:22mm Industrial standard