Exhaust Flow Regulator/Silencers

Izdelek: T20C4800
  • Compact, integral flow regulator and silencer units
  • Captive regulating needle will not blow out when unscrewed
  • Reduced dimensions
Medium:Compressed Air
Thread:G1/2
Operating pressure:0 ... 10 bar
Operating temperature:-20 ... 80 °C
Maximum operating pressure:10,0 bar
Material - Body:Nylon;Plastic PA

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Thread:G1/2
Operating pressure:0 ... 10 bar
Operating temperature:-20 ... 80 °C
Maximum operating pressure:10,0 bar
Material - Body:Nylon;Plastic PA
Material - Nuts & screws:Zinc plated steel
Range:T20