Sintered Bronze Silencers

Izdelek: T40C3800
  • Reduce the noise levels of pneumatic equipment
  • Compact and efficient
  • Operating pressure is 10 bar max.
  • Operating temperature is –20ºC to +80ºC
Medium:Compressed Air;Neutral gases
Thread:G3/8
Operating temperature:-20 ... 80 °C
Maximum operating pressure:10,0 bar
Material - Body:Brass
Range:T40

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air;Neutral gases
Thread:G3/8
Operating temperature:-20 ... 80 °C
Maximum operating pressure:10,0 bar
Material - Body:Brass
Range:T40