Non-return Valves

Izdelek: T50P0004
  • Allow free flow in one direction only
  • Simple reliable design
  • Low weight
  • Low cracking pressure
  • High operating pressure
Medium:Compressed Air;Vacuum
Operating pressure:-0.9 ... 16 bar
Operating temperature:-20 ... 80 °C
Maximum operating pressure:16,0 bar
Seal material:Silicon free nitrile
Material - Body:Aluminium

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air;Vacuum
Operating pressure:-0.9 ... 16 bar
Operating temperature:-20 ... 80 °C
Maximum operating pressure:16,0 bar
Seal material:Silicon free nitrile
Material - Body:Aluminium
Range:T50

Accessories

Tubing

Tube cutter

Izdelek:M/3314
Colour:Red

Nylon tubing

Izdelek:PA2-0004025C
O/D Tube:4 mm
Length:25 m
Colour:Natural

Nylon tubing

Izdelek:PA2-0004100
O/D Tube:4 mm
Length:100 m
Colour:Natural