Non-return Valves

Izdelek: T50P0010
  • Allow free flow in one direction only
  • Simple reliable design
  • Low weight
  • Low cracking pressure
  • High operating pressure
Medium:Compressed Air;Vacuum
Operating pressure:-0.9 ... 16 bar
Operating temperature:-20 ... 80 °C
Maximum operating pressure:16,0 bar
Seal material:Silicon free nitrile
Material - Body:Aluminium

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air;Vacuum
Operating pressure:-0.9 ... 16 bar
Operating temperature:-20 ... 80 °C
Maximum operating pressure:16,0 bar
Seal material:Silicon free nitrile
Material - Body:Aluminium
Range:T50

Accessories

Tubing

Tube cutter

Izdelek:M/3314
Colour:Red

Nylon tubing

Izdelek:PA2-0010025C
Standard:DIN 74324
O/D Tube:10 mm
Length:25 m

Nylon tubing

Izdelek:PA2-0010100
Standard:DIN 74324
O/D Tube:10 mm
Length:100 m