In-line Excess Flow Shut-off Valves

Izdelek: T60CB890
  • Assists in complying with safety regulations
  • Tamper proof
  • Compact and safe design
  • Low pressure drop
  • Automatically resets after failure correction
  • High corrosion resistance
  • High air pressure rating
Medium:Compressed Air
Port size:G1-1/2
Operating pressure:0 ... 16 bar
Operating temperature:-20 ... 80 °C
fluid_temperature_temperature_celsius_min_to_max_range:-20 ... 80 °C
Mounting:In-line two way valve. To be inserted between fixed air supply and flexible hose air line. See guidelines for typical installation.

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1-1/2
Operating pressure:0 ... 16 bar
Operating temperature:-20 ... 80 °C
fluid_temperature_temperature_celsius_min_to_max_range:-20 ... 80 °C
Mounting:In-line two way valve. To be inserted between fixed air supply and flexible hose air line. See guidelines for typical installation.
Material - Body:Aluminium
Range:T60