Olympian 64 3/2 G1/2 Shut-off Valve

Izdelek: T64T-4GB-P1N
  • 3 port/2 position
  • Easy to operate
  • Lockable in the 'closed' position
Medium:Compressed Air
Port size:G1/2
Maximum inlet pressure:17,0 bar
Operating temperature:-20 ... 80 °C
Material - Elastomers:Nitrile rubber
Products - ATEX:Yes

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/2
Maximum inlet pressure:17,0 bar
Operating temperature:-20 ... 80 °C
Material - Elastomers:Nitrile rubber
Products - ATEX:Yes
Products - REACH:Available on request
Products - RoHS Compliant:Available on request
Products - WEEE:NonWEEE
Products - eClass 11:51030202
Products - HS Code (Customs):84812090
Products - HTS Code (Harmonised Tariff Schedule):8481200050
Classification - UNSPSC code:40141603
Products - US Export Control Classification Number (ECCN):EAR99
Products - Product - Height:48.0
Products - Product - Length:73.0
Products - Product - Width:68.0
Products - Product - Weight:0.38
Products - Unit of Measure:EA
Products - Shelf Life:10 years
Country of Origin:Czech Republic
Range:T64T
Series:Olympian Plus

Accessories

Silencers