Olympian 68 3/2 G1-1/2 Shut-off Valve

Izdelek: T68C-BGB-B2N
  • 3 port/2 position
  • Easy to operate
  • Lockable in the 'closed' position
Medium:Compressed Air
Port size:G1-1/2
Maximum inlet pressure:17,0 bar
Operating temperature:-20 ... 80 °C
Material - Elastomers:Nitrile rubber
Range:T68C

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1-1/2
Maximum inlet pressure:17,0 bar
Operating temperature:-20 ... 80 °C
Material - Elastomers:Nitrile rubber
Range:T68C
Series:Olympian Plus

Accessories

Silencers