Quick Exhaust Valves

Izdelek: T70C3800
  • Enables air to be exhausted quickly from air reservoirs and cylinders
  • Allows higher cylinder speeds to be achieved
  • Simple, compact design and construction
  • Very reliable in operation
Medium:Compressed Air
Port size:G3/8
Operating pressure:0.5 ... 10 bar
Operating temperature:-20 ... 80 °C
fluid_temperature_temperature_celsius_min_to_max_range:-20 ... 80 °C
Seal material:Nitrile rubber

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G3/8
Operating pressure:0.5 ... 10 bar
Operating temperature:-20 ... 80 °C
fluid_temperature_temperature_celsius_min_to_max_range:-20 ... 80 °C
Seal material:Nitrile rubber
Material - Body:Aluminium alloy
Material - Elastomers:Nitrile rubber
Material - Seals:Nitrile rubber
Range:T70