Shut-off Valve

Izdelek: T72T-2AA-P1N
  • Ideal for isolating sub-systems not in use
  • Easy to operate - low stiction
  • Lockable in the 'closed' position
  • This product has been superseded, see below
Medium:Compressed Air
Port size:G1/4
Maximum inlet pressure:17,0 bar
Operating temperature:-20 ... 50 °C
Material - Elastomers:Nitrile rubber
Range:T72T

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/4
Maximum inlet pressure:17,0 bar
Operating temperature:-20 ... 50 °C
Material - Elastomers:Nitrile rubber
Range:T72T
Series:Excelon

Accessories

accessories_similar

Excelon Plus Shut-off Valve, 1/4" NPT

Izdelek:T82T-2AA-B1N
Actuation:Ball
Port size:1/4" PTF