Shut-off Valve

Izdelek: T72T-2GA-P1N
  • Ideal for isolating sub-systems not in use
  • Easy to operate - low stiction
  • Lockable in the 'closed' position
  • This product has been superseded, see below
Medium:Compressed Air
Port size:G1/4
Maximum inlet pressure:17,0 bar
Operating temperature:-20 ... 50 °C
Material - Elastomers:Nitrile rubber
Products - REACH:Available on request

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/4
Maximum inlet pressure:17,0 bar
Operating temperature:-20 ... 50 °C
Material - Elastomers:Nitrile rubber
Products - REACH:Available on request
Products - RoHS Compliant:Available on request
Products - WEEE:NonWEEE
Products - eClass 11:51030202
Products - HS Code (Customs):84812090
Products - HTS Code (Harmonised Tariff Schedule):8481200050
Classification - UNSPSC code:40141603
Products - US Export Control Classification Number (ECCN):EAR99
Products - Product - Height:49.0
Products - Product - Length:67.0
Products - Product - Width:51.0
Products - Product - Weight:0.39
Products - Unit of Measure:EA
Products - Shelf Life:10 years
Country of Origin:Mexico
Range:T72T
Series:Excelon

Accessories

accessories_similar

Excelon Plus Shut-off Valve, G1/4"

Izdelek:T82T-2GA-B1N
Actuation:Ball
Port size:G1/4