Shut-off Valve

Izdelek: T74T-3GA-P1N
  • Ideal for isolating sub-systems not in use
  • Easy to operate - low stiction
  • Lockable in the 'closed' position
  • This product has been superseded, see below
Medium:Compressed Air
Port size:G3/8
Maximum inlet pressure:17,0 bar
Operating temperature:-34 ... 80 °C
Material - Elastomers:Nitrile rubber
Range:T74T

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G3/8
Maximum inlet pressure:17,0 bar
Operating temperature:-34 ... 80 °C
Material - Elastomers:Nitrile rubber
Range:T74T
Series:Excelon

Accessories

accessories_similar

Excelon Plus Shut-off Valve, G3/8, 3/2 function

Izdelek:T84T-3GA-B1N
Operation:3/2
Port size:G3/8