Shut-off Valve

Izdelek: T74T-4GA-P1N
  • Ideal for isolating sub-systems not in use
  • Easy to operate - low stiction
  • Lockable in the 'closed' position
  • This product has been superseded, see below
Medium:Compressed Air
Port size:G1/2
Maximum inlet pressure:17,0 bar
Operating temperature:-34 ... 80 °C
Material - Elastomers:Nitrile rubber
Products - REACH:Available on request

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/2
Maximum inlet pressure:17,0 bar
Operating temperature:-34 ... 80 °C
Material - Elastomers:Nitrile rubber
Products - REACH:Available on request
Products - RoHS Compliant:Available on request
Products - WEEE:NonWEEE
Products - eClass 11:51030202
Products - HS Code (Customs):84812090
Products - HTS Code (Harmonised Tariff Schedule):8481200050
Classification - UNSPSC code:40141603
Products - US Export Control Classification Number (ECCN):EAR99
Products - Product - Height:70.0
Products - Product - Length:74.0
Products - Product - Width:70.0
Products - Product - Weight:0.3
Products - Unit of Measure:EA
Products - Shelf Life:10 years
Country of Origin:Mexico
Range:T74T
Series:Excelon

Accessories

accessories_similar

Excelon Plus Shut-off Valve, G1/2, 3/2 function

Izdelek:T84T-4GA-B1N
Operation:3/2
Port size:G1/2