Excelon Plus Shut-off Valve, 3/8" NPT

Izdelek: T82T-3AA-B1N
  • Reduced weight and size
  • A flexible modular system
  • Tamper proof options using built in padlock
  • Rotating safety shut-off valve
Medium:Compressed Air
Port size:3/8" PTF
Actuation:Ball
Maximum inlet pressure:17,0 bar
Operating temperature:-20 ... 65 °C
Material - Elastomers:Nitrile

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Port size:3/8" PTF
Actuation:Ball
Maximum inlet pressure:17,0 bar
Operating temperature:-20 ... 65 °C
Material - Elastomers:Nitrile
Range:T82T
Series:Excelon Plus