ISO Valve - Solenoid

Izdelek: UM/22456/6123/61/13J
  • Steel reinforced main seals
  • Low power coils (1.5W)
  • Wide range of sub-bases and accessories
Medium:Compressed Air
Operation:5/3
Actuation:Sol/Sol
Function:APB
Voltage:24Vdc
Operating pressure:2.8 ... 10 bar

Technical Details

AttributeValue
Medium:Compressed Air
Operation:5/3
Actuation:Sol/Sol
Function:APB
Voltage:24Vdc
Operating pressure:2.8 ... 10 bar
Operating temperature:-10 ... 50 °C
fluid_temperature_temperature_celsius_min_to_max_range:-10 ... 50 °C
ISO size:ISO #4
Manual Override:Push only
Standard:ISO 5599-1;VDMA 24 345
Connector type:22mm Industrial standard
Solenoid power:2,0 Watt/VAC
Mounting:Sub-base
Material - Body:Diecast aluminium
Material - Seals:Nitrile rubber
Products - IP Rating:IP65
Products - REACH:Available on request
Products - RoHS Compliant:Available on request
Products - WEEE:WEEE
Products - eClass 11:51030190
Products - HS Code (Customs):84812090
Products - HTS Code (Harmonised Tariff Schedule):8481200050
Classification - UNSPSC code:40141609
Products - US Export Control Classification Number (ECCN):EAR99
Products - Product - Height:75.0
Products - Product - Length:180.0
Products - Product - Width:83.0
Products - Product - Weight:1.34
Products - Unit of Measure:EA
Products - B10 Value:5000000.0
Products - Shelf Life:10 years
Country of Origin:Czech Republic
Range:UM/22000
Series:ISO Star

Accessories

Electrical plugs

Electrical plug with cable gland

Izdelek:M/P19063
Voltage:250 VAC;300 VDC
Connector type:22mm Industrial standard