ISO Valve - Pilot

Izdelek: UM/22466/63
  • Steel reinforced main seals
  • Low power coils (1.5W)
  • Wide range of sub-bases and accessories
Medium:Compressed Air
Operation:5/3
Actuation:Pilot/Pilot
Function:COE
Operating pressure:-0.9 ... 16 bar
Operating temperature:-10 ... 80 °C

Technical Details

AttributeValue
Medium:Compressed Air
Operation:5/3
Actuation:Pilot/Pilot
Function:COE
Operating pressure:-0.9 ... 16 bar
Operating temperature:-10 ... 80 °C
fluid_temperature_temperature_celsius_min_to_max_range:-10 ... 80 °C
ISO size:ISO #4
Standard:ISO 5599-1;VDMA 24 345
Mounting:Sub-base
Material - Body:Diecast aluminium
Material - Seals:Nitrile rubber
Range:UM/22000
Series:ISO Star