15mm Plugs according to DIN 43650 Form C

Izdelek: V10013-D01
    Voltage:250Vac/dc
    Electrical connection:DIN EN 175301-803
    Protection class:IP65
    Cable length:1 m
    Connector type:15mm Industrial standard
    Products - IP Rating:IP65

    Technical Details

    AttributeValue
    Voltage:250Vac/dc
    Electrical connection:DIN EN 175301-803
    Protection class:IP65
    Cable length:1 m
    Connector type:15mm Industrial standard
    Products - IP Rating:IP65
    Products - REACH:Available on request
    Products - RoHS Compliant:Available on request
    Products - WEEE:WEEE
    Products - eClass 11:51030791
    Products - HS Code (Customs):85444290
    Products - HTS Code (Harmonised Tariff Schedule):8544420000
    Classification - UNSPSC code:39121402
    Products - US Export Control Classification Number (ECCN):EAR99
    Products - Product - Height:27.0
    Products - Product - Length:37.0
    Products - Product - Width:16.0
    Products - Product - Weight:0.07
    Products - Unit of Measure:EA
    Range:V100