Mini ISO Valve - Solenoid

Izdelek: V405513D-C313A
  • High performance, compact design
  • Flexible sub-base system
  • Multipressure system capability
  • Wide range of accessories
  • Easy to convert from internal to external pilot supply
  • Valve exchange under pressure
Medium:Compressed Air
Operation:5/2
Actuation:Sol/Air spring
Voltage:24Vdc
Operating pressure:1 ... 10 bar
Pilot:Internal

Technical Details

AttributeValue
Medium:Compressed Air
Operation:5/2
Actuation:Sol/Air spring
Voltage:24Vdc
Operating pressure:1 ... 10 bar
Pilot:Internal
Manual Override:Push only
Protection class:IP65;NEMA 4
Standard:ISO 15407-1;VDMA 24 563
Spool technology:Glandless spool and sleeve
Connector type:DIN 43 650 Form C
Solenoid power:1,2 Watt/VAC
Mounting:Sub-base
Material - Body:Aluminium alloy;Diecast aluminium
Material - Nuts & screws:Zinc plated steel
Material - Seals:HNBR
Material - Spool and sleeve:Anodised aluminium
Products - IP Rating:NEMA 4
Products - REACH:Available on request
Products - RoHS Compliant:Available on request
Products - WEEE:WEEE
Products - eClass 11:51030190
Products - HS Code (Customs):84812090
Products - HTS Code (Harmonised Tariff Schedule):8481200050
Classification - UNSPSC code:40141609
Products - US Export Control Classification Number (ECCN):EAR99
Products - Product - Height:19.0
Products - Product - Length:110.0
Products - Product - Width:35.0
Products - Product - Weight:0.12
Products - Unit of Measure:EA
Products - B10 Value:6.0E7
Products - DIN-ISO 13849:CAT B (1*)
Products - Shelf Life:10 years
Country of Origin:Czech Republic
Range:V40

Accessories

Electrical plugs

15mm Plugs according to DIN 43650 Form C

Izdelek:V10027-D00
Voltage:250Vac/dc
Connector type:15mm Industrial standard