Mini ISO Valve - Pilot

Izdelek: V415C33A-X0020
  • High performance, compact design
  • Flexible sub-base system
  • Multipressure system capability
  • Wide range of accessories
  • Easy to convert from internal to external pilot supply
  • Valve exchange under pressure
Medium:Compressed Air
Operation:2x3/2
Actuation:Pilot/Spring
Function:NO/NC
Operating pressure:0 ... 10 bar
Operating temperature:-15 ... 50 °C

Technical Details

AttributeValue
Medium:Compressed Air
Operation:2x3/2
Actuation:Pilot/Spring
Function:NO/NC
Operating pressure:0 ... 10 bar
Operating temperature:-15 ... 50 °C
Protection class:IP65;NEMA 4
Standard:ISO 15407-1;VDMA 24 563
Spool technology:Softseal spool
Mounting:Sub-base
Material - Body:Aluminium alloy;Diecast aluminium
Material - Nuts & screws:Zinc plated steel
Material - Seals:HNBR
Material - Spool and sleeve:Anodised aluminium with special coating
Range:V41